Compare Model Drawings, CAD & Specs Availability Price
Rotation Mount, Polarizer, 1 inch, For U100-A Mount
$72

Specifications

  • Optic Diameter
    1.0 in. (25.4 mm)
  • Angular Range
    360°
  • Drive Type
    Manual
  • Graduations
  • Drive Mechanism
    Manual
  • Retaining Ring
    Two Included
  • Retaining Ring Thread
    1.063-20

Features

Polarizer Rotation Mount

UPA-RM1A Polarizer Rotation Adapter inserts into 1.0 in. mirror mounts and provides rotation of 1.0 in. (25.4 mm) diameter polarizers or wave plates. The 1.063-20 threaded aperture accommodates mounting calcite polarizers and CH Series cube beamsplitter holders. Two 1.063-20 retaining rings are included.